Design Support SoftwareArea : Decimal mark :

|
CKZ5T ・Bore sizes ø40 and ø80 have been added. CKZ5N ・Bore sizes ø80 have been added. CKZ5N[]Q ・Large port orifice specification The operating time for arm opening angles of 15° to 90° can be set to 0.6 s. The operating time for arm opening angles of 105°, 120°, and 135° is longer than 0.6 s. |

|
CKZ3T-X2734/CKZ3T-X2568□ ・Simple switch adjustment greatly reduces work hours Switch can be adjusted easily when changing the arm opening angle. ・With metal switch cassette cover ・Weight reduced by up to 39% ・High clamping force 4000 N ・Spatter proof construction ・Select from two types of top cover ・A model with a manually, operated handle (lock specification) is available. CKZ3N-X2742A/X2568□ ・Weight reduced by up to 38% Aluminum body with greatly reduced weight Suitable for robot material handling ・Simple switch adjustment greatly reduces work hours Switch can be adjusted easily when changing the arm opening angle. ・High clamping force 4000 N ・Metal switch cassette cover (Option) Protects switch cassette from unexpected impact ・A model with a manually operated handle (lock specification) is available. CKZ3N-X3090 ・Large port orifice specification The operating time for arm opening angles of 15° to 90° can be set to 0.6 s. The operating time for arm opening angles of 105°, 120°, and 135° is longer than 0.6 s. |

|
・Complies with the new NAAMS Standards (North America Automotive Metric Standard) ・138 types of arm variations ・Spatter resistant and water resistant structure |

|
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□ ・Lightweight Weight : 580 g (ø25, Rubber cover) ・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°,Rubber cover) ・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure) ・Force amplification with a toggle mechanism and lock function ・Spatter-proof construction ・Equipped with a proximity switch that can be used in welding magnetic fields ・A model with a manually operated handle (lock specification) is available. ・Selectable rubber or metal cover CKZT40 ・Lightweight, Compact Weight: 1.6 kg Width: 54 mm, Height: 265.9 mm ・High clamping force Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure) ・Force amplification with a toggle mechanism and lock function ・Spatter-proof construction ・Equipped with a proximity switch that can be used in welding magnetic fields ・A model with a manually operated handle (lock specification) is available. CKZT80 ・High clamping force: 8800 N (Arm length: 100 mm, 0.5 MPa pressure) ・Force amplification with a toggle mechanism and lock function ・Spatter-proof construction ・Equipped with a proximity switch that can be used in welding magnetic fields ・A model with a manually operated handle (lock specification) is available. |
button displayed in this software is pressed, an explanation of the item for which the button is displayed will be shown.テストポップ