Modular Connection Type
Compressed Air Preparation Equipment
Model Selection Software

Target Selection Series

AFF-D: Line Filter
AFF-D
Large dust particle filtration,Water droplet separation
Water drop removal ratio 99%
Nominal filtration rating:1 μm[Filtration efficiency: 99%]
 ・Modular Connection Type
 ・Compressed Air Purity Class: ISO 8573
 ・Face-to-face and depth dimensions reduced by 30%
 ・Weight reduced by 50% AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
 ・Flow capacity increased by 50%
 ・No tools are required
  Easier replacement of the element
 ・Transparent bowl guard (2-layer construction)
 ・Color-identifiable elements
 ・With element service indicator
AM-D: Mist Separator
AM-D
Dust filtration, Oil mist separation
Nominal filtration rating:0.1 μm[Filtration efficiency: 99%]
Oil mist density at outlet:Max. 1.0mg/m³〔≒0.8ppm〕
 ・Modular Connection Type
 ・Compressed Air Purity Class: ISO 8573
 ・Face-to-face and depth dimensions reduced by 30%
 ・Weight reduced by 50% AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
 ・Flow capacity increased by 50%
 ・No tools are required
  Easier replacement of the element
 ・Transparent bowl guard (2-layer construction)
 ・Color-identifiable elements
 ・With element service indicator
	
AMD-D: Micro Mist Separator
AMD-D
Dust filtration, Oil mist separation
Nominal filtration rating:0.01 μm[Filtration efficiency: 99.9%]
Oil mist density at outlet:Max. 0.1mg/m³〔≒0.08ppm〕
 ・Modular Connection Type
 ・Compressed Air Purity Class: ISO 8573
 ・Face-to-face and depth dimensions reduced by 30%
 ・Weight reduced by 50% AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
 ・Flow capacity increased by 50%
 ・No tools are required
  Easier replacement of the element
 ・Transparent bowl guard (2-layer construction)
 ・Color-identifiable elements
 ・With element service indicator
	
AMK-D: Activated Carbon Filter
AMK-D
Removes oil vapor and odor from compressed air.
Oil density at outlet:Max. 0.003mg/m³〔≒0.0025ppm〕
 ・Modular Connection Type
 ・Compressed Air Purity Class: ISO 8573
 ・Face-to-face and depth dimensions reduced by 30%
 ・Weight reduced by 50% AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
 ・Flow capacity increased by 50%
 ・No tools are required
  Easier replacement of the element
 ・Transparent bowl guard (2-layer construction)
 ・Color-identifiable elements
 ・With element service indicator
	

											
IDG-D: Membrane Air Dryer  
IDG-D
It is possible to easily supply dry air using the hollow fiber membrane.
・Compatible with various ISO liquid water class
・Modular Connection Type
・Non-fluorocarbon
・Power supply not required
・No vibration or heat discharge
・Contributing to energy saving
 Pressure drop: reduced by up to 61%
 Outlet air flow rate: Improved by up to 25%
 Purge air ratio: about 14%


											

Precautions

  • The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
  • SMC is not responsible for any damage incurred in the use of this Software.
  • This Software and the equipment contained in it are subject to change without prior notice.
  • SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
  • When using any equipment contained in this Software, please read the "Safety Instructions", "Precautions", "Specific Product Precautions" and "Specifications" described in the manual for the equipment.
  • When thehintoorhintobutton displayed in this software is pressed, an explanation of the item for which the button is displayed will be shown. (This could include explanations of some contents that are not selectable.) Please note that images are displayed for reference only and not necessarily represent the result of your selection.

This system requires the following browsers/versions

  • Google Chrome 90.0 or higher versions.
  • Microsoft Edge 91 or higher versions.
  • Safari 14.0 or higher versions.
  • Mozilla Firefox 89.0 or higher versions.