Model Selection Software for
2/3-port Process Valve

Target Selection Series

JSX:Direct Operated 2 Port Solenoid Valve
JSX ・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
・Body material: Stainless steel, Bronze, Aluminum
・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
・Space saving
 Compact: Valve volume reduced by 25% (Compared with the existing model),
 Lightweight: Weight reduced by 30% (Compared with the existing model)
・Energy saving
 Coil force: 10% increase (Compared with the existing model),
 Power consumption: 14% reduction (Compared with the existing model)
・360º lead wire insertion and removal is possible.
・Flow rate increasable by up to 86% (High flow/ Power saving type)
JSXD:Pilot Operated 2 Port Solenoid Valve
JSXD ・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
・Body material: Stainless steel, Brass/Bronze, Aluminum
・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
・Space saving
 Compact: Valve volume reduced by 25% (Compared with the existing model),
 Lightweight: Weight reduced by 30% (Compared with the existing model)
・Energy saving
 Coil force: 10% increase (Compared with the existing model),
 Power consumption: 14% reduction (Compared with the existing model)
・360º lead wire insertion and removal is possible.

JSXZ:Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve
JSXZ ・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
・Body material: Stainless steel, Bronze, Aluminum
・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
・Space saving
 Compact: Valve volume reduced by 25% (Compared with the existing model),
 Lightweight: Weight reduced by 30% (Compared with the existing model)
・Energy saving
 Coil force: 10% increase (Compared with the existing model),
 Power consumption: 14% reduction (Compared with the existing model)
・360º lead wire insertion and removal is possible.
JSXM:electroválvula de 2 vías con montaje modular
JSXM ・Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
・Body material: Aluminum
・Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
・Space saving
 Compact: Valve volume reduced by 25% (Compared with the existing model),
 Lightweight: Weight reduced by 30% (Compared with the existing model)
・Energy saving
 Coil force: 10% increase (Compared with the existing model),
 Power consumption: 14% reduction (Compared with the existing model)
・360º lead wire insertion and removal is possible.
・Can be connected to modular type F.R.L. units (JSXM)
VX2:Direct Operated 2 Port Solenoid Valve
VX2 ・For air, medium vacuum, water, oil, steam (Can be used with heated water)
・Flow rate: 20% more flow*
・Height: 10% smaller*
・Weight: 30% lighter*
*Comparison made with SMC’s current model
・Body materials: Aluminum, Resin, C37, Stainless steel
・Available with One-touch fittings (Resin body)
・Manifold type no.: VVX21, VVX22, VVX23
VXK:2 Port Solenoid Valve with Built-in Y-strainer
VXK ・For air, water, oil, steam
・Space saving with reduced piping labor
・Built-in strainer
VXD:Pilot Operated 2 Port Solenoid Valve
VXD ・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel, CAC407
・A type with One-touch fittings (Resin body) is available.
・IP65
VXZ:Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve
VXZ ・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel
・A type with One-touch fittings (Resin body) is available.
・IP65
VXS:Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve
VXS ・For steam
・Long service life: 3 million cycles (Based on SMC’s test conditions)
・Improved air filtration
・Reduced apparent power: 18VA→12VA, 20VA→15VA
・Reduced coil temperature rise: 120℃→100℃
・IP65
VXB:Angle Seat Valve/Air Operated Type
VXB ・For steam (Can be used with air and water)
・Low pressure loss due to angle seat structure
・Reduced leakage with rubber seal
・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
・Low leakage: 10 cm3/min or less
・Space saving: Height 100 mm
・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
VXE:Energy Saving Type 2 Port Solenoid Valve
VXE ・Power consumption reduced by 1/3 (SMC comparison)
・For air, water, oil
VXP:Pilot Operated 2 Port Solenoid Valve
VXP ・For air, gas, steam, water, oil
VXR:Water Hammer Relief/Pilot Operated 2 Port Solenoid Valve
VXR ・For water, oil
VXH:Diaphragm Type Pilot Operated 2 Port Solenoid Valve for High Pressure
VXH ・Maximum operating pressure differential of 2 MPa with orifice diameter ø10.
JSXFA:Pulse Valve (Valve for Dust Collector)
JSXFA ・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption
 Peak pressure: 15% increase
 Air consumption: 35% reduction
・Fluid temperature: −40 to 60℃
・Easier maintenance
VXF:2 Port Solenoid Valve For Dust Collector
VXF ・Piping: Flange type, Flange body type, Direct piping type
・Orifice machining on the outlet is not necessary,
 so the time required for piping can be reduced. (Flange body type)
・Enclosure: IP65 (Electrical entry flat terminal type terminal is IP40)
・Applicable for high temperatures: Fluid temperature 100℃
・A flat terminal type has been added.
・The VXFC series is the designated controller.
VXFA:2 Port Air Operated Valve For Dust Collector
VXFA ・Piping: Flange type, Flange body type, Direct piping type
・Orifice machining on the outlet is not necessary,
 so the time required for piping can be reduced. (Flange body type)
・Enclosure: IP65
・Applicable for high temperatures: Fluid temperature 100℃
VX3:Direct Operated 3 Port Solenoid Valve
VX3 ・For air, water, oil, steam
・Manifold type No.: VVX31,VVX32,VVX33
VXA:Direct Air Operated 2 Port Valve
VXA ・For air, vacuum, water, oil
・Manifold type no.: VVXA21, VVXA22
VXA3:Direct Air Operated 3 Port Valve
VXA3 For air, vacuum, water, oil
・Manifold type no.: VVXA31,VVXA32
VCH:5.0 MPa Pilot Operated 2/3 Port Solenoid Valve
VCH ・Service life: 10 million cycles
・Uses a polyurethane elastomer poppet for valve parts
・Improves durability at high pressures
VDW:Compact Direct Operated 2 Port Solenoid Valve
VDW ・For air, medium vacuum, water
・Body material: Aluminum, resin (PPS), Brass, Stainless steel
・With One-touch fittings (resin body)
・IP65
VDW-XF:Compact/Lightweight 2 Port Solenoid Valve for Water and Air
VDW-XF ・Compact/Lightweight resin body (PPS)
・IP65
・Power consumption 3 W (Standard), 0.5 W (With power-saving circuit)
SX10:High Speed 2 Port Valve
SX10 ・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
・Long service life: 5 billion cycles or more
・High frequency: 1200 Hz
・Width: 9 mm
・Low power consumption: 4 W
VQ:Pilot Operated 2 Port Solenoid Valve for Dry Air
VQ ・High-frequency operation is possible: High-speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
・Easy piping with One-touch fittings
・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type.
・Applications: Air-blow, Blow-off of workpieces, etc.
・Manifold type no.: VV2Q22, VV2Q32
LVM:Compact Direct Operated 2/3 Port Solenoid Valve for Chemical Liquids
LVM ・Materials of wetted parts Body/plate: PEEK
 Diaphragm: Choice of EPDM, FKM, Kalrez®
・Service life: 10 million cycles or more (Based on SMC’s test conditions)
LVMK:Direct Operated 2/3 Port Isolated Valve
LVMK ・Low particle generation, Oil-free, Metal-free
・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
・Easy piping
・Minimal dead space
・Flow adjustment is not required.
VNA:Process Valve/2 Port Valve for Compressed Air and Air-hydro Circuit Control
VNA ・Exclusively for pneumatic systems and air-hydro circuit controls
・The balance poppet permits normal and reverse flow.
・Air operated, external pilot solenoid
VNB:Process Valve/2 Port Valve for Fluid Control
VNB ・For controlling various fluids
・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., by selecting the body and seal materials.
・Air operated, external pilot solenoid
SGC:Coolant Valve
SGC ・High flow type to control coolants (Cutting fluid) in machine tools
・Low power consumption: 0.35 W (at 24 VDC)
・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
・Service life: 5 million cycles or more (Based on SMC's test conditions)
・CE-compliant
・Compatible with G threads (ISO1179-1) as standard
・Air operated, external pilot solenoid
SGH:High Pressure Coolant Valve
SGH ・Maximum operating pressure: 3 MPa, 7 MPa
・Compatible with high-speed grinding and long drilling processes
・Coolant valve for high pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
・Low power consumption: 0.35 W (at DC24V)
・Service life: 3 million cycles or more (Based on SMC's test conditions)
・CE-compliant, Water hammer reduced by 20%
・Compatible with G threads (ISO1179-1) as standard
・Air operated, external pilot solenoid
VND:Steam Valve/2 Port Valve (2 Way Valve) for Steam
VND ・For steam control
・Adopts PTFE seals
・With indicator light (Option)
・Air operated type

Note: Made to order and special specifications are not included.
Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.

Precautions

  • The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
  • SMC is not responsible for any damage incurred in the use of this Software.
  • This Software and the equipment contained in it are subject to change without prior notice.
  • SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
  • When using any equipment contained in this Software, please read the "Safety Instructions", "Precautions", "Specific Product Precautions" and "Specifications" described in the manual for the equipment.

This system requires the following browsers/versions

  • Google Chrome 90.0 or higher versions.
  • Microsoft Edge 91 or higher versions.
  • Safari 14.0 or higher versions.
  • Mozilla Firefox 89.0 or higher versions.