Target Selection Series

CKZ5: Ø 40, Ø 50, Ø 63, Ø 80
CKZ3

CKZ5T

・Bore sizes ø40 and ø80 have been added.  
・A new structure has achieved downsizing.
 Overall length reduced by 49 mm max.
 Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3T in terms of installation)
・Weight reduced by up to 23%
 Aluminum body with greatly reduced weight
・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 Mpa)
・Manual lock release operability has been improved.
・Spatter-proof construction
 Fully enclosed structure by means of an aluminum body

CKZ5N

・Bore sizes ø80 have been added.  
・A new structure has achieved downsizing.
 Overall length reduced by 49 mm max.
 Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3N in terms of installation)
・Weight reduced by up to 27%
 Aluminum body with greatly reduced weight
・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 Mpa)
・Manual lock release operability has been improved.
・Spatter-proof construction
 Fully enclosed structure by means of an aluminum body

CKZ5N[]Q

・Large port orifice specification
 The operating time for arm opening angles of 15° to 90° can be set to 0.6 s.
 The operating time for arm opening angles of 105°, 120°, and 135° is longer than 0.6 s.
CKZ3: Ø 50, Ø 63
CKZ3

CKZ3T-X2734/CKZ3T-X2568□

・Simple switch adjustment greatly reduces work hours
 Switch can be adjusted easily when changing the arm opening angle.
・With metal switch cassette cover
・Weight reduced by up to 39%
・High clamping force 4000 N
・Spatter proof construction
・Select from two types of top cover
・A model with a manually, operated handle (lock specification) is available.

CKZ3N-X2742A/X2568□

・Weight reduced by up to 38%
 Aluminum body with greatly reduced weight
 Suitable for robot material handling
・Simple switch adjustment greatly reduces work hours Switch can be adjusted easily
 when changing the arm opening angle.
・High clamping force 4000 N
・Metal switch cassette cover (Option)
 Protects switch cassette from unexpected impact
・A model with a manually operated handle (lock specification) is available.

CKZ3N-X3090

・Large port orifice specification
 The operating time for arm opening angles of 15° to 90° can be set to 0.6 s.
 The operating time for arm opening angles of 105°, 120°, and 135° is longer than 0.6 s.
CKZ2N: Ø 50, Ø 63, Ø 80
CKZ2N
・Complies with the new NAAMS Standards (North America Automotive Metric Standard)
・138 types of arm variations
・Spatter resistant and water resistant structure
CKZT: Ø 25, Ø 32, Ø 40, Ø 80
CKZT

CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□

・Lightweight Weight : 580 g (ø25, Rubber cover)
・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°,Rubber cover)
・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
・Force amplification with a toggle mechanism and lock function
・Spatter-proof construction
・Equipped with a proximity switch that can be used in welding magnetic fields
・A model with a manually operated handle (lock specification) is available.
・Selectable rubber or metal cover

CKZT40

・Lightweight, Compact
 Weight: 1.6 kg
 Width: 54 mm, Height: 265.9 mm
・High clamping force
 Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
・Force amplification with a toggle mechanism and lock function
・Spatter-proof construction
・Equipped with a proximity switch that can be used in welding magnetic fields
・A model with a manually operated handle (lock specification) is available.

CKZT80

・High clamping force: 8800 N (Arm length: 100 mm, 0.5 MPa pressure)
・Force amplification with a toggle mechanism and lock function
・Spatter-proof construction
・Equipped with a proximity switch that can be used in welding magnetic fields
・A model with a manually operated handle (lock specification) is available.

Precautions

  • The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
  • When using any equipment contained in this Software, please read the “Safety Instructions”, “Precautions”, “Specific Product Precautions” and “Specifications" described in the manual for the equipment.
  • This Software and the equipment contained in it are subject to change without prior notice.
  • SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
  • SMC is not responsible for any damage incurred in the use of this Software.
  • When the hinto button displayed in this software is pressed, an explanation of the item for which the button is displayed will be shown.
  • We recommend using the following browsers to use this software comfortably.
    Google Chrome、Microsoft Edge、Safari、Mozilla Firefox

テストポップ