Shock Absorbers
Model Selection Software

Target Selection Series

RJ : Soft type
Soft type
*Max. operating cycles: 10 million cycles
*Stops transferred objects gently
*Lineup features from M6 to M27
*Compatible with the RB series in terms of mounting
*Applicable models can be selected depending on the operating speed.
 L type: 0.05 to 1 m/s H type: 0.05 to 2 m/s
 Short stroke type: 0.05 to 1 m/s
RB : Standard Type
Standard Type
*Automatic adjustment and suitable energy absorption performance
*Usable without a stopper nut
RBL : Coolant Resistant Type
Coolant Resistant Type
*Automatic adjustment and suitable energy absorption performance
*Usable without a stopper nut
*Can be operated in an environments exposed to non-water soluble cutting oil. (Mainly JIS Class 1 equivalent)
RBQ : Short Type
Short Type
*Automatic adjustment and suitable energy absorption performance
*Usable without a stopper nut
*A compact type that has been shortened lengthwise
*Allowable eccentric angle is 5°
  Suitable for absorption of rotation energy.
25A-RJ : Compatible with secondary batteries soft type
Compatible with secondary batteries soft type
The product that is compatible with the environment of the secondary battery manufacturing process.
*For the 25A- series, there is a restriction on the use of copper and zinc as main components in the metal materials used. 
*Keep in mind that the aluminum alloy, aluminum die cast, and some of the stainless steel materials contain traces of copper (Cu) and/or zinc (Zn) as an additive element. 

*Max. operating cycles: 10 million cycles
*Stops transferred objects gently
*Lineup features from M6 to M27
*Compatible with the RB series in terms of mounting
*Applicable models can be selected depending on the operating speed.
 L type: 0.05 to 1 m/s H type: 0.05 to 2 m/s
 Short stroke type: 0.05 to 1 m/s
25A-RB : Compatible with secondary batteries standard type
Compatible with secondary batteries standard type
The product that is compatible with the environment of the secondary battery manufacturing process.
*For the 25A- series, there is a restriction on the use of copper and zinc as main components in the metal materials used. 
*Keep in mind that the aluminum alloy, aluminum die cast, and some of the stainless steel materials contain traces of copper (Cu) and/or zinc (Zn) as an additive element. 

*Automatic adjustment and suitable energy absorption performance
*Usable without a stopper nut
RB-OEM : Adjustable
Adjustable
*Adjustable shock absorber 
*Adjustable design lets you "fine-tune" your desired damping and lock the numbered adjustment setting.

Note: Excluding auto switch specification, made to order specification and special specification.
Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.

Precautions

  • The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
  • When using any equipment contained in this Software, please read the "Safety Instructions", "Precautions", "Specific Product Precautions" and "Specifications" described in the manual for the equipment.
  • This Software and the equipment contained in it are subject to change without prior notice.
  • SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
  • SMC is not responsible for any damage incurred in the use of this Software.
  • When the hinto or hinto button displayed in this software is pressed, an explanation of the item for which the button is displayed will be shown. (This could include explanations of some contents that are not selectable.) Please note that images are displayed for reference only and not necessarily represent the result of your selection.

This system requires the following browsers/versions

  • Google Chrome 90.0 or higher versions.
  • Microsoft Edge 91 or higher versions.
  • Safari 14.0 or higher versions.
  • Mozilla Firefox 89.0 or higher versions.

テストポップ